IESNA:LM-63-2002
[TEST]P1346168
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-64)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R40B2750DE010 E3A301MW_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R40 optic, 3500K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]450
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
53.2 118.7 239.2 381.1 542.4 668.2 798.3 941.3 1063.4 1143.3
1149.7 1146.3 1195 1219.7 1214.8 1198 1136.4 977.1 669.8 465.1
316.1 165.8 24.3 0.8 0.8 0.8 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0 0 0
53.2 118.7 233.9 385.7 534.4 658 788 928 1055.4 1136.1
1146.7 1145.2 1191.6 1219 1211 1189.3 1124.6 961.9 650.7 456.4
306.2 153.7 22.4 0.8 0.8 0.8 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0 0 0
53.2 118.3 233.5 373.1 521.8 650.4 770.9 909 1036.4 1123.1
1143.3 1144.4 1189.7 1217.1 1204.1 1176 1103.7 946.6 629.8 419.9
263.6 126.7 18.3 0.8 0.8 0.8 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0 0 0
53.2 114.9 227.4 366.6 509.3 633.3 755.7 885.8 1009 1099.2
1135.3 1140.2 1176 1203.8 1179.4 1131.5 1049.3 885.8 585.7 363.6
209.2 96.6 14.8 0.8 0.8 0.8 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0 0 0
53.2 114.5 217.2 343.8 484.5 608.9 719.6 850.8 974.8 1073.3
1119.7 1130 1149 1165.7 1126.5 1061.1 956.9 780.1 500.9 278.8
148.3 60.1 13.3 1.1 0.8 0.8 0.8 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0
53.2 114.1 203.5 327.5 455.3 571.3 677.4 804 929.2 1024.6
1085.1 1095.7 1096.1 1096.9 1040.2 943.2 777.4 579.6 351 186
89 37.3 10.3 1.1 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0
53.2 108 194.7 302.4 418 526.8 629.1 742.8 858.4 960
1022 1031.1 1011.7 979 873.2 708.2 523.7 344.6 205 106.1
48.7 21.3 6.1 0.8 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0
53.2 106.5 180.7 280.3 378.8 474.3 559.8 658.4 764.8 857.3
911.3 919.3 876.3 772.5 616.9 454.1 306.9 189.8 106.9 52.5
26.2 11.4 2.7 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0
53.2 99.3 167 249.5 334.3 415.3 487.6 556 640.1 710.5
754.2 748.5 665.2 527.5 380.7 259 170 97 50.2 26.6
11.8 3.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
53.2 94.3 152.5 220.6 291.3 353.3 405.4 448 494.4 536.6
557.2 525.2 429.8 310.4 208 134.6 77.6 42.6 24 11
2.7 0.4 0.4 0.4 0.4 0.4 0.4 0.8 0.4 0.8
0.4 0.8 0.4 0.4 0.4 0.4 0
53.2 71.9 88.6 102.3 109.9 109.5 101.5 87.1 69.2 52.5
38.8 28.5 20.5 14.1 9.1 5.3 1.5 0.4 0.4 0.4
0.4 0.4 0.8 0.8 0.8 0.8 0.8 1.1 1.1 1.1
1.1 1.1 0.8 1.1 0.8 0.8 0
53.2 52.5 47.5 40.3 33.1 26.2 20.2 15.2 11.4 8
5.7 3.8 2.3 1.1 0.8 0.4 0.4 0.8 0.8 0.8
1.1 1.1 1.1 1.1 1.1 1.5 1.5 1.5 1.5 1.5
1.1 1.1 1.1 1.1 1.1 0.8 0
53.2 38.8 27.8 19.4 13.3 8.7 5.7 3.8 2.7 1.9
1.5 1.1 0.8 0.8 1.1 1.1 1.1 1.5 1.5 1.5
1.9 1.9 1.9 2.3 1.9 1.9 1.9 1.9 1.9 1.9
1.5 1.5 1.1 1.1 0.8 0.8 0
53.2 30 18.3 10.6 6.5 4.6 3.4 2.7 1.9 1.5
1.5 1.1 1.1 1.1 1.5 1.5 1.5 1.9 2.3 2.7
2.7 2.7 3 3 3 2.7 2.7 2.7 2.3 2.3
1.9 1.5 1.1 0.8 0.8 0.4 0
53.2 25.9 14.1 7.6 5.3 4.2 3 2.7 2.3 1.9
1.9 1.5 1.5 1.9 1.9 2.3 2.3 2.7 3 3.4
3.4 3.8 3.8 3.8 3.8 3.8 3.8 3.4 3 2.7
2.3 2.3 1.5 1.1 0.8 0.4 0
53.2 25.5 13.3 7.2 4.9 3.8 3 2.7 2.3 1.9
1.9 1.9 1.9 1.9 2.3 2.3 2.7 3 3.4 3.4
3.8 4.2 4.2 4.2 4.2 3.8 3.8 3.4 3 3
2.7 2.3 1.5 1.1 0.8 0.4 0
